Cartridge QSPKG18-8

132649

GTIN: 4052568028213

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Cartridge 18 mm
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Ambient temperature
-5 °C - 60 °C
Nominal size
5.5 mm