Cartridge QSPLKG20-1/2-U

132860

GTIN: 4052568028336

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Cartridge 20 mm
Pneumatic connection, port 2
For tubing outside diameter of 1/2"
Operating pressure complete temperature range
-0.95 bar - 10 bar
Ambient temperature
-5 °C - 60 °C
Nominal size
7.8 mm