Push-in T-connector QST-V0-4
132896
GTIN: 4052568028473
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 4 mm
Pneumatic connection, port 2
For tubing outside diameter of 4 mm
Ambient temperature
0 °C - 60 °C
Nominal size
2.8 mm
Operating pressure complete temperature range
-0.95 bar - 10 bar
