Flow control/silencer VFFK-C-K-M5-P

133140

GTIN: 4052568030209

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
Sound pressure control function
Standard flow rate 0.6->0 MPa (6->0 bar, 87->0 psi)
0 l/min - 80 l/min
Pneumatic connection, port 1
M5
Operating pressure
0 bar - 10 bar
Adjustment component
Knurled screw