Suction cup with connection VASB-100-1/4-SI-B

1382277

GTIN: 4052568105662

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
100 mm
Effective suction diameter
84.8 mm
Suction cup shape
Round protective bellows 1.5-fold
Material suction cup
VMQ (silicone)