Suction cup with connection VAS-125-3/8-SI-B
1415120
GTIN: 4052568105778
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Suction cup diameter
125 mm
Effective suction diameter
112.8 mm
Suction cup shape
Round, flat
Material suction cup
VMQ (silicone)

