ISO cylinder DSNU-12- -P-A

14324

Loading...
Mode of operation
Double-acting
Piston diameter
12 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
67.9 N
Stroke
1 mm - 200 mm
Cushioning
Elastic cushioning rings/plates at both ends