Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

04/2026 - Product is being phased out. Do not use for new designs.

11/2026 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2026 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Inductive proximity switches

Please contact Festo for alternatives

Proximity sensor SIES-Q40B-PA-X-2L

150492

GTIN: 4052568116507

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
40x40x120 mm
Switching output
PNP
Switching element function
Antivalent
Electrical connection
Screw terminal
Operational voltage range DC
10 V - 30 V