Flat cylinder DZH-32- -PPV-A-S2
151772
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
415 N
Stroke
1 mm - 1000 mm
Cushioning
Pneumatic cushioning, adjustable at both ends



