Multiple distributor QST3-3/8-10-8
153202
GTIN: 4052568032869
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread R3/8
Pneumatic connection, port 2
For tubing outside diameter of 8 mm - For tubing outside diameter of 10 mm
Number of supply lines
1
Number of outputs
4
