Push-in sleeve QSH-6-4

153257

GTIN: 4052568033347

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Push-in sleeve Ø 6 mm
Pneumatic connection, port 2
Push-in sleeve Ø 4 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal size
2.3 mm