Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo for alternatives

Compact cylinder AEVUZ-16-10-A-P-A

157258

GTIN: 4052568124670

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Single-acting - Pulling
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
81 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends