Flat cylinder DZF-18- -A-P-A
161233
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
18 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
153 N
Stroke
1 mm - 200 mm
Cushioning
Elastic cushioning rings/plates at both ends



