Twin cylinder DPZJ-25-25-P-A-KF-S2

162118

GTIN: 4052568130534

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
452 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch