Guided drive DFM-32-200-P-A-GF
170863
GTIN: 4052568139766
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
482 N
Stroke
200 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch



