Guided drive DFM-80-200-P-A-GF
170891
GTIN: 4052568139858
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
80 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
3016 N
Stroke
200 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch



