Please note: A newer product is available.

More products of this category can be seen here: Classic

Please contact Festo for alternatives

Compact cylinder ADVU-125- -P-A

175759

Loading...
Mode of operation
Double-acting
Piston diameter
125 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
7363 N
Stroke
1 mm - 400 mm
Cushioning
Elastic cushioning rings/plates at both ends