ISO cylinder DSBF-C-125-25-PPVA-N3-R
1785012
GTIN: 4052568248222
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
125 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
7363 N
Stroke
25 mm
Cushioning
Pneumatic cushioning, adjustable at both ends


