Push-in L-fitting, rotatable QSRL-G1/2-12

186293

GTIN: 4052568076146

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/2
Pneumatic connection, port 2
For tubing outer diameter of 12 mm
Ambient temperature
0 °C - 60 °C
Nominal size
7.4 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar