ISO cylinder DSNU-16-80-PPV-A
19231
GTIN: 4052568003302
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
120.6 N
Stroke
80 mm
Cushioning
Pneumatic cushioning, adjustable at both ends



