ISO cylinder DSNU-25-80-PPV-A
19247
GTIN: 4052568003449
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
294.5 N
Stroke
80 mm
Cushioning
Pneumatic cushioning, adjustable at both ends



