ISO cylinder ESNU-10-10-P-A
19257
GTIN: 4052568009458
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
41.6 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends



