Pressure regulator LRBS-D-O-MINI

194682

GTIN: 4052568154189

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Sub-base
Standard nominal flow rate (standardised to DIN 1343)
1800 l/min
Pressure regulation range
0.5 bar - 12 bar
Max. pressure hysteresis
0.2 bar