Round cylinder DSNU-50-100-P-A

196004

GTIN: 4052568158552

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178.1 N
Stroke
100 mm
Cushioning
Elastic cushioning rings/plates at both ends