Round cylinder ESNU-63-10-P-A

196385

GTIN: 4052568159399

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
63 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1765 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends