Barbed hose fitting C-1/4-P-6

2022

GTIN: 4052568017873

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Female thread G1/4
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Nominal size
4.5 mm