ISO cylinder DSBG-160-25-PPVA-N3

2029462

GTIN: 4052568250546

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
160 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
12064 N
Stroke
25 mm
Cushioning
Pneumatic cushioning, adjustable at both ends