Barbed T-connector FCN-3-PK-4/3
31315
GTIN: 4052568022952
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
For tubing outer diameter of 4 mm
Pneumatic connection, port 2
For tubing outside diameter of 6 mm
Nominal size
2 mm
Ambient temperature
0 °C - 60 °C
