Solenoid coil MSFG-42-OD

34413

GTIN: 4052568067915

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
3-pin - Plug pins with connection pattern to Festo standard for MSSD-F
Type of mounting
Via knurled nut
Characteristic coil data
42 V DC: 5.5 W
Degree of protection
IP65