Angle seat valve VZXF-L-M22C-M-B-G12-130-M1-V4B2T-50-40

3539720

GTIN: 4052568270827

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling G1/2 to DIN ISO 228
Flow rate Kv
3.3 m³/h
Medium pressure
0 bar - 40 bar
Nominal size
13 mm