Angle seat valve VZXF-L-M22C-M-B-G1-240-M1-V4B2T-50-10
3539783
GTIN: 4052568270926
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Line connection
Threaded coupling G1 to DIN ISO 228
Flow rate Kv
11 m³/h
Medium pressure
0 bar - 10 bar
Nominal size
24 mm





