ISO cylinder DSBC-40-300-D3-PPVA-N3

3660629

GTIN: 4052568273286

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
754 N
Stroke
300 mm
Cushioning
Pneumatic cushioning, adjustable at both ends