Guided drive DFM-6-15-P-A-GF

4149946

GTIN: 4052568418021

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
6 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
17 N
Stroke
15 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch