Compact cylinder DPDM-Q-25-20-PA

4840827

GTIN: 4052568293581

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
295 N
Stroke
20 mm
Cushioning
Elastic cushioning rings/plates at both ends