Linear drive DLGF-KF-40-300-PPSA

5074758

GTIN: 4052568419479

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
754 N
Stroke
300 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position detection
Via proximity switch