Round cylinder DSNU-S-20-25-PPS-A-MX

5225836

GTIN: 4052568421359

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
188.5 N
Stroke
25 mm
Cushioning
Self-adjusting pneumatic end-position cushioning