Vacuum generator VN-20-H-T6-PI5-VI6-RO2

526141

GTIN: 4052568162290

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal size, Laval nozzle
2 mm
Max. vacuum
92 %
Max. suction flow rate against atmosphere
98 l/min