Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo for alternatives

Linear drive DGPL-40-500-PPV-A-B-KF

526667

GTIN: 4052568162481

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
754 N
Stroke
500 mm
Cushioning
Pneumatic cushioning, adjustable at both ends - Shock absorber, hard characteristic curve
Position detection
Via proximity switch