Pressure regulator MS4-LRB-1/4-D6-A8-AS
529477
GTIN: 4052568085247
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection, port 1
G1/4
Standard nominal flow rate (standardised to DIN 1343)
1700 l/min
Pressure regulation range
0.3 bar - 7 bar
Max. pressure hysteresis
0.25 bar

