Solenoid valve VSVA-B-M52-AZH-A1-1R2L
534525
GTIN: 4052568168193
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, single solenoid
Standard nominal flow rate (standardised to DIN 1343)
1100 l/min
pneumatic working port
Sub-base size 26 mm to ISO 15407-1
Type of actuation
Electrical



