Compact cylinder ADN-16-15-I-P-A
536228
GTIN: 4052568087340
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
121 N
Stroke
15 mm
Cushioning
Elastic cushioning rings/plates at both ends



