Micro filter MS6-LFM-3/8-ARM-DA

536870

GTIN: 4052568172046

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G3/8
Operating pressure
0 bar - 20 bar
Ambient temperature
-10 °C - 60 °C
Grade of filtration
0.01 µm