Filter regulator MS12-LFR-G-D7-CUV-LD-AS

537150

GTIN: 4052568172251

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Internal
Standard nominal flow rate (standardised to DIN 1343)
11000 l/min - 14000 l/min
Pressure regulation range
0.5 bar - 12 bar
Grade of filtration
5 µm