Precision pressure regulator MS6-LRP-1/4-D2-A8

538004

GTIN: 4052568175078

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/4
Standard nominal flow rate (standardised to DIN 1343)
800 l/min
Pressure regulation range
0.05 bar - 0.7 bar
Max. pressure hysteresis
0.02 bar