Colour sensor SOEC-RT-Q50-PS-S-7L
538236
GTIN: 4052568175399
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Measurement method
Colour sensor
Operating distance
12 mm - 32 mm
Size
50x50x17 mm
Type of light
White
Electrical connection
M12x1 - Plug

