Mini slide DGSL-12-30-Y3A

543977

GTIN: 4052568183219

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
121 N
Stroke
30 mm
Cushioning
Progressive shock absorber at both ends
Position detection
Via proximity switch