Quarter turn actuator DAPS-1440-090-RS2-F16

549686

GTIN: 4052568191290

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G3/8
Torque at nominal operating pressure and 0° swivel angle
1800 Nm
Swivel angle
90 deg
Flange hole pattern
F16
Shaft connection
T46