Solenoid coil MH-2-230VAC-PA

549908

GTIN: 4052568093990

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
To DIN EN 175301-803
Type of mounting
Via lock nut
Characteristic coil data
230 V AC: 14.0 VA
Degree of protection
IP65