Fibre-optic cable SOOC-TB-P-M4-1-R15
552825
GTIN: 4052568052812
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Measurement method
Through-beam sensor
Operating distance
120 mm
Head size
M4
Fibre-optic - special feature
Precision
Min. object diameter
0.2 mm
