Quarter turn actuator DAPS-0030-090-RS4-F0305-CR

552882

GTIN: 4052568194758

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/8
Torque at nominal operating pressure and 0° swivel angle
30 Nm
Swivel angle
90 deg
Flange hole pattern
F03 - F05
Shaft connection
T11